S08PT|8-bit 5V Full-featured MCU with EEPROM and TSI | NXP Semiconductors

8-bit 5V Full-featured MCU with EEPROM and TSI

Roll over image to zoom in

Block Diagram

MC9S08PT Series Block Diagram

MC9S08PT Series Block Diagram

Features

Memory Combination

  • Increased flash/RAM ratio (4 KB RAM in PT60)
  • On-chip EEPROM with 500K~1M write/erase cycle

Robust GPIO and High Drive Capability

  • Up to 57 GPIO with filtering in 64-pin
  • Up to eight pins with 20 mA sink drive capability
  • Two pins with true open drain

16-ch. Touch-Sensing Interface

  • Dedicated hardware module to sense touch input, minimum software intervention
  • Functional in all power modes (run, wait and low-powerstop), wake up capable from the stop
  • Designed for operation in harsh environments with high sensitivity
  • Enhanced watchdog and programmable CRC
  • Highly configurable through hardware and software

Feature-Rich Integration

  • 6-ch. + 2-ch. + 2-ch. FlexTimer: 2 x MTIM
  • Real-time counter
  • 3 x SCI, 2 x SPI, I2C
  • Enhanced watchdog and programmable CRC
  • High accuracy internal clock

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

29 of 29 documents

Compact List

Application Note (14)
Application Note Software (1)
Data Sheet (2)
Errata (7)
Fact Sheet (1)
Product Brief (1)
Reference Manual (2)
Selector Guide (1)

Design Files

Hardware

Quick reference to our board types.

1-5 of 6 hardware offerings

Show All

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.