GD3162 | Advanced Single-Channel Gate Driver with Dynamic Gate Strength Control | NXP Semiconductors

Advanced High Voltage Isolated Gate Driver with Dynamic Gate Strength Control

Roll over image to zoom in

Block Diagram

GD3162

GD3162 Block Diagram

Features

Operation

  • Integrated boost capability for increased drive strength: Up to 10 / 20 / 30 A source/sink current
  • Max VCC output voltage: 25 V
  • Programmable ADC delay – Up to 8 μs sampling delay from rising or falling edge of PWM

Protection

  • Integrated HV temperature sensing (TSENSE) for NTC thermistor or diode sensors with programmable offset and gain
  • Fast VCE DeSat detection and reaction time: < 1 µs (SiC)
  • Improved PWM deadtime range for reduced switching losses (SiC)
  • Programmable two-level turn off (2LTO) and soft-shutdown (SSD)
  • Provides either MCU controlled or safety logic controlled gate drive to actively discharge the DC link capacitor

Functional Safety

  • Additional programmable fault pin (INTA)
  • Integrated HV fault management (FSISO)
  • Programmable VCE output monitoring

Insulation/Isolation

  • Minimum common mode transient immunity (CMTI) > 100 V/ns
  • 5,000 Vrms galvanic isolation per UL1577 (planned)

Buy/Parametrics

2 results

Include 0 NRND

Order

CAD Model

Status

Device Function

Logic Level (V)

Package Type

Package Termination Count

Budgetary Price excluding tax

Frequency (Max) (kHz)

Load Current (IL) [TYP] (A)

Number of Channels

Protection

Drain-to-Source On Resistance (Typ) (mOhm) (RDS(ON))

Load Supply Voltage (Min) (V)

Load Supply Voltage (Max) (V)

Supply Voltage [min] (V)

Supply Voltage [max] (V)

SPI [bits]

Ambient Operating Temperature (Min to Max) (℃)

ASIL Certification

Active

Advanced HV GDIC with dynamic gate strength, RDSonM, VT Detection

5

SSOP32

32

1K @ US$4.83

100

10, 20, 30

1

desaturation, overtemperature, real time monitor, segmented drive, short-circuit, two-level turn off, undervoltage

500

-12

25

4.75

6

24

-40 to 125

up to ASIL D

Active

Adjustable dynamic gate strength, Advanced HV GDIC with Bus discharge, RDSonM, VT Detection

5

SSOP32

32

1K @ US$5.27

100

10, 20, 30

1

desaturation, overtemperature, real time monitor, segmented drive, short-circuit, two-level turn off, undervoltage

500

-12

25

4.75

6

24

-40 to 125

up to ASIL D

Documentation

Quick reference to our documentation types.

6 documents

Compact List

Brochure (1)
Data Sheet (1)
Fact Sheet (1)
Selector Guide (1)
User Manual (1)
White Paper (1)

Design Resources

Design Files

Quick reference to our design files types.

Hardware

Quick reference to our board types.

1-5 of 7 hardware offerings

Show All

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Training

4 trainings

Support

What do you need help with?

Recently viewed products

Advanced  High Voltage Isolated Gate Driver with Dynamic Gate Strength Control

GD3162

Advanced High Voltage Isolated Gate Driver with Dynamic Gate Strength Control

buy options
View or edit your browsing history