Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SSOP32: SSOP32, plastic, shrink small outline package; 32 terminals; 0.65 mm pitch; 7.5 mm x 11 mm x 2.5 mm body
12NC: 935451598518
Details
Order
12NC: 935451598557
Details
Quantity
Unit Pricing
1 - 25 | $6.59 |
26 - 99 | $6.08 |
100+ | $5.58 |
Order
Normally ships in 1-2 business days.
Order from distributorsParameter | Value |
---|---|
Device Function | Advanced HV GDIC with dynamic gate strength, RDSonM, VT Detection |
Logic Level (V) | 5 |
Frequency (Max) (kHz) | 100 |
Load Current (IL) [TYP] (A) | 10, 20, 30 |
Number of Channels | 1 |
Protection | desaturation, overtemperature, real time monitor, segmented drive, short-circuit, two-level turn off, undervoltage |
Drain-to-Source On Resistance (Typ) (mOhm) (RDS(ON)) | 500 |
Parameter | Value |
---|---|
Load Supply Voltage (Min) (V) | -12 |
Load Supply Voltage (Max) (V) | 25 |
Supply Voltage [min] (V) | 4.75 |
Supply Voltage [max] (V) | 6 |
SPI [bits] | 24 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
ASIL Certification | up to ASIL D |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MGD3162AM550EKR2(935451598518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 467.3 | |
MGD3162AM550EKT(935451598557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 467.3 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MGD3162AM550EKR2 (935451598518) | ISO 26262 | 3 | 260 | 40 | |||
MGD3162AM550EKT (935451598557) | ISO 26262 | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
MGD3162AM550EKR2 (935451598518) | 854239 |
MGD3162AM550EKT (935451598557) | 854239 |
The GD3162 is an advanced, galvanically-isolated, single-channel gate driver designed to drive the latest SiC and IGBT modules for xEV traction inverters.
The GD3162 offers an adjustable dynamic gate strength drive via a programmable interface over SPI. In addition, advanced programmable protection features are autonomously managed as faults and the status of the power device and gate driver are reported via the interrupt pins.
The GD3162 is designed for high-functional safety integrity level systems (ASIL C/D) and meets the stringent requirements of automotive applications, being fully AEC-Q100 grade 1 qualified.