S908QC16E0CDSE Product Information|NXP

Features


8-bit MCU, HC08 core, 16KB Flash, 8MHz, -40/+85degC, Automotive Qualified, SOP 20

Package


TSSOP20: TSSOP20, plastic, thin shrink small outline package; 20 terminals; 0.65 mm pitch; 4.4 mm x 6.5 mm x 1.05 mm body

Buy Options

Operating Features

ParameterValue
Package Style
TSSOP

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
S908QC16E0CDSER(935317414518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
81.4

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
S908QC16E0CDSER
(935317414518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
S908QC16E0CDSER
(935317414518)
854231
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
S908QC16E0CDSER
(935317414518)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
S908QC16E0CDSER
(935317414518)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
S908QC16E0CDSER
(935317414518)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about HC08Q

The HC08Q Family is a member of the low-cost, high-performance M68HC08 Family of 8-bit microcontroller units (MCUs). The M68HC08 Family is a Complex Instruction Set Computer (CISC) with a Von Neumann architecture. All MCUs in the family use the enhanced M68HC08 central processor unit (CPU08) and are available with a variety of modules, memory sizes and types, and package types.