Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
DIP8: DIP8, plastic, dual in-line package; 8 terminals; 2.54 mm pitch; 6.35 mm x 10 mm x 5.3 mm body
12NC: 935309371174
Details
Order
Parameter | Value |
---|---|
Package Style | DIP |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC68HC908QT4MPE(935309371174) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 422.1 |
Part/12NC | Safe Assure Functional Safety |
---|---|
MC68HC908QT4MPE (935309371174) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MC68HC908QT4MPE (935309371174) | 854231 | 3A991A2 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
MC68HC908QT4MPE (935309371174) | NOTICE | 2020-05-22 | 2021-05-22 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC68HC908QT4MPE (935309371174) | 2019-11-22 | 2019-11-23 | 201911015DN | Discontinuation Notification for MC68HC908QTx and MC9S08QGx 8/16-pin PDIP Packages |
MC68HC908QT4MPE (935309371174) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The HC08Q Family is a member of the low-cost, high-performance M68HC08 Family of 8-bit microcontroller units (MCUs). The M68HC08 Family is a Complex Instruction Set Computer (CISC) with a Von Neumann architecture. All MCUs in the family use the enhanced M68HC08 central processor unit (CPU08) and are available with a variety of modules, memory sizes and types, and package types.