MC908QY1AMDWE Product Information|NXP

Buy Options

Operating Features

ParameterValue
Package Style
SO

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC908QY1AMDWE(935324004574)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
424.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC908QY1AMDWE
(935324004574)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC908QY1AMDWE
(935324004574)
854231
3A991A2

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
MC908QY1AMDWE
(935324004574)
NOTICE
2025-06-19
2025-12-19
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC908QY1AMDWE
(935324004574)
2024-12-202024-12-21202412022DNProduct Discontinuance of HC908QYx and HC908KX8
MC908QY1AMDWE
(935324004574)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC908QY1AMDWE
(935324004574)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about HC08Q

The HC08Q Family is a member of the low-cost, high-performance M68HC08 Family of 8-bit microcontroller units (MCUs). The M68HC08 Family is a Complex Instruction Set Computer (CISC) with a Von Neumann architecture. All MCUs in the family use the enhanced M68HC08 central processor unit (CPU08) and are available with a variety of modules, memory sizes and types, and package types.