MC908QY4ACPE Product Information|NXP

MC908QY4ACPE

No Longer Manufactured

MC908QY4ACPE

No Longer Manufactured

Features


NITRON SOG HC908QY4A

Package


DIP16: DIP16, plastic, dual in-line package; 16 terminals; 2.54 mm pitch; 6.6 mm x 19.18 mm x 4.44 mm body

Buy Options

MC908QY4ACPE

No Longer Manufactured

12NC: 935319064174

Details

Order

Operating Features

ParameterValue
Package Style
DIP

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC908QY4ACPE(935319064174)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
1081.15

Quality

Part/12NCSafe Assure Functional Safety
MC908QY4ACPE
(935319064174)
No

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC908QY4ACPE
(935319064174)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC908QY4ACPE
(935319064174)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about HC08Q

The HC08Q Family is a member of the low-cost, high-performance M68HC08 Family of 8-bit microcontroller units (MCUs). The M68HC08 Family is a Complex Instruction Set Computer (CISC) with a Von Neumann architecture. All MCUs in the family use the enhanced M68HC08 central processor unit (CPU08) and are available with a variety of modules, memory sizes and types, and package types.