Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
DIP8: DIP8, plastic, dual in-line package; 8 terminals; 2.54 mm pitch; 6.35 mm x 10 mm x 5.3 mm body
12NC: 935322619174
Details
Order
Parameter | Value |
---|---|
Package Style | DIP |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC908QT1ACPE(935322619174) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 422.1 |
Part/12NC | Safe Assure Functional Safety |
---|---|
MC908QT1ACPE (935322619174) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MC908QT1ACPE (935322619174) | 854231 | 3A991A2 |
The HC08Q Family is a member of the low-cost, high-performance M68HC08 Family of 8-bit microcontroller units (MCUs). The M68HC08 Family is a Complex Instruction Set Computer (CISC) with a Von Neumann architecture. All MCUs in the family use the enhanced M68HC08 central processor unit (CPU08) and are available with a variety of modules, memory sizes and types, and package types.