MC908QT1AMDWE Product Information|NXP

Buy Options

MC908QT1AMDWER

End of Life

12NC: 935316589518

Details

Order

Operating Features

ParameterValue
Package Style
SO

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC908QT1AMDWE(935316589574)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
126.0
MC908QT1AMDWER(935316589518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
126.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC908QT1AMDWE
(935316589574)
No
3
260
40
MC908QT1AMDWER
(935316589518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC908QT1AMDWE
(935316589574)
854231
3A991A2
MC908QT1AMDWER
(935316589518)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC908QT1AMDWE
(935316589574)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC908QT1AMDWER
(935316589518)
MC908QT1AMDWE
(935316589574)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MC908QT1AMDWER
(935316589518)
MC908QT1AMDWE
(935316589574)
2017-01-272017-02-26201701009ISOEIAJ8 Minimum Packing Quantity (MPQ) Change From 96 to 94
MC908QT1AMDWER
(935316589518)

More about HC08Q

The HC08Q Family is a member of the low-cost, high-performance M68HC08 Family of 8-bit microcontroller units (MCUs). The M68HC08 Family is a Complex Instruction Set Computer (CISC) with a Von Neumann architecture. All MCUs in the family use the enhanced M68HC08 central processor unit (CPU08) and are available with a variety of modules, memory sizes and types, and package types.