Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SO16: SO16, plastic, small outline package; 16 terminals; 1.27 mm pitch; 7.5 mm x 10.3 mm x 2.4 mm body
12NC: 935319032574
Details
Order
Parameter | Value |
---|---|
Package Style | SO |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MCHC908QY4CDWE(935319032574) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 424.2 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCHC908QY4CDWE (935319032574) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MCHC908QY4CDWE (935319032574) | 854231 | 3A991A2 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
MCHC908QY4CDWE (935319032574) | NOTICE | 2025-06-19 | 2025-12-19 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCHC908QY4CDWE (935319032574) | 2024-12-20 | 2024-12-21 | 202412022DN | Product Discontinuance of HC908QYx and HC908KX8 |
MCHC908QY4CDWE (935319032574) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The HC08Q Family is a member of the low-cost, high-performance M68HC08 Family of 8-bit microcontroller units (MCUs). The M68HC08 Family is a Complex Instruction Set Computer (CISC) with a Von Neumann architecture. All MCUs in the family use the enhanced M68HC08 central processor unit (CPU08) and are available with a variety of modules, memory sizes and types, and package types.