Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
8-bit MCU, HC08 core, 16KB Flash, 8MHz, -40/+125degC, Automotive Qualified, SOP 16
TSSOP16: TSSOP16, plastic, thin shrink small outline package; 16 terminals; 0.65 mm pitch; 4.4 mm x 5 mm x 1.05 mm body
12NC: 935312977574
Details
Order
12NC: 935312977518
Details
Order
Parameter | Value |
---|---|
Package Style | TSSOP |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
S908QC16E0MDTE(935312977574) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 62.2 | |
S908QC16E0MDTER(935312977518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 62.2 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
S908QC16E0MDTE (935312977574) | No | 3 | 260 | 40 | |||
S908QC16E0MDTER (935312977518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
S908QC16E0MDTE (935312977574) | 854231 | EAR99 |
S908QC16E0MDTER (935312977518) | 854231 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
S908QC16E0MDTE (935312977574) | 2025-04-16 | 2025-05-26 | 202504008I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
S908QC16E0MDTER (935312977518) | ||||
S908QC16E0MDTE (935312977574) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
S908QC16E0MDTER (935312977518) | ||||
S908QC16E0MDTE (935312977574) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
S908QC16E0MDTER (935312977518) |
The HC08Q Family is a member of the low-cost, high-performance M68HC08 Family of 8-bit microcontroller units (MCUs). The M68HC08 Family is a Complex Instruction Set Computer (CISC) with a Von Neumann architecture. All MCUs in the family use the enhanced M68HC08 central processor unit (CPU08) and are available with a variety of modules, memory sizes and types, and package types.