SOT1311-2: SO8 Small Outline | NXP Semiconductors

SOT1311-2: SO8


Overview

SO8, plastic, small outline package; 8 terminals; 1.27 mm pitch; 5.28 mm x 5.3 mm x 2.05 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SO8 surface mount double SO 5.28 x 5.3 x 2.05 8 plastic
Manufacture Code Reference Codes Issue Date
98ASH70107A E-PDSO-G8(JEDEC 2017-06-11
Part Description Quick access
CI NITRON SOG
CI NITRON SOG
CI NITRON SOG
1.5K FLASH W/O ADC
4K FLASH W/ADC - HC908QT1/2/4
CI NITRON SOG
CI NITRON SOG
1.5K FLASH W/ADC - EPP
CI NITRON SOG
4K FLASH W/ADC
1.5K FLASH W/O ADC
1.5K FLASH W/ADC
4K FLASH WITH ADC