S32M24XEVB-L064 Product Information|NXP

Buy Options

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeREACH SVHCWeight (mg)
S32M24XEVB-L064(935436378598)
Not Available
Compliant
Not Available
Compliant
453592.0

Quality

Part/12NCSafe Assure Functional Safety
S32M24XEVB-L064
(935436378598)
No

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
S32M24XEVB-L064
(935436378598)
847150
5A992C
G174120

More about S32M24XEVB

The S32M24xEVB-C064 and S32M24xEVB-L064 are evaluation boards engineered for 3-phase brushless direct current (BLDC) and permanent magnet synchronous motor (PMSM) control applications like electric pumps, cooling systems and actuators, used in sunroof control or seat position adjustment.

Based on the S32M24x integrated solution that offers a 32-bit Arm® Cortex®-M4 S32K1 microcontroller and an analog die with voltage regulator, gate driver, current sensing and LIN/CAN physical layer in a system-in-package (SiP) design, this evaluation board enables rapid prototyping and evaluation of BLDC and PMSM control applications without having to wait for the final hardware design.

The S32M24xEVB-C064 and S32M24xEVB-L064 leverage the MCSPTE1AK344 application software with the Automotive Math and Motor Control Library (AMMCLib) set plus Real-Time Drivers (RTD) software package to provide a complete reference implementation for both 3-phase BLDC and PMSM motor control.

More