RW610HN Product Information|NXP

Features


Wireless MCU with Integrated Radio: 1x1 Wi-Fi® 6 + Bluetooth® Low Energy 5.4 Radios

Package


HVQFN116: HVQFN116 thermal enhanced very thin quad flat package, no leads, 116 terminals, 0.5 mm pitch, 9 mm x 9 mm x 0.85 mm body

Buy Options

RW610HN/A2IK

Active

12NC: 935454727557

Details

Order

Order from distributors

RW610HN/A2IMP

Active

12NC: 935454727528

Details

Order

Order from distributors

RW610HN/A0IK

No Longer Manufactured

12NC: 935432866557

Details

Order

RW610HN/A0IMP

No Longer Manufactured

12NC: 935432866528

Details

Order

RW610HN/A1IK

No Longer Manufactured

12NC: 935443779557

Details

Order

RW610HN/A1IMP

No Longer Manufactured

12NC: 935443779528

Details

Order

Operating Features

ParameterValue
Package Style
HVQFN

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
RW610HN/A0IK(935432866557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
180.85730433019998
RW610HN/A0IMP(935432866528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
180.85730433019998
RW610HN/A1IK(935443779557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
180.85730433019998
RW610HN/A1IMP(935443779528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
180.85730433019998
RW610HN/A2IK(935454727557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
180.85730433019998
RW610HN/A2IMP(935454727528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
180.85730433019998

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
RW610HN/A0IK
(935432866557)
No
3
3
240
260
RW610HN/A0IMP
(935432866528)
No
3
3
240
260
RW610HN/A1IK
(935443779557)
No
3
3
240
260
RW610HN/A1IMP
(935443779528)
No
3
3
240
260
RW610HN/A2IK
(935454727557)
No
3
3
240
260
RW610HN/A2IMP
(935454727528)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
RW610HN/A0IK
(935432866557)
854231
5A992C
G184413
RW610HN/A0IMP
(935432866528)
854231
5A992C
G184413
RW610HN/A1IK
(935443779557)
854231
5A992C
G184413
RW610HN/A1IMP
(935443779528)
854231
5A992C
G184413
RW610HN/A2IK
(935454727557)
854231
5A992C
G184413
RW610HN/A2IMP
(935454727528)
854231
5A992C
G184413

More about RW610

The RW610 is a highly integrated, low-power wireless MCU with an integrated MCU and Wi-Fi® 6 + Bluetooth® Low Energy (LE) 5.4 radios designed for a broad array of applications, including connected smart home devices, gaming controllers, enterprise and industrial automation, smart accessories and smart energy.

The RW610 MCU subsystem includes a 260 MHz Arm® Cortex®-M33 core with Trustzone™-M, 1.2 MB on-chip SRAM and a high-bandwidth Quad SPI interface with an on-the-fly decryption engine for securely accessing off-chip XIP flash.

The RW610 includes a full-featured 1x1 dual-band (2.4 GHz/5 GHz) 20 MHz Wi-Fi 6 (802.11ax) subsystem bringing higher throughput, better network efficiency, lower latency and improved range over previous generation Wi-Fi standards. The Bluetooth LE radio supports 2 Mbit/s high-speed data rate, long range and extended advertising.

The integrated EdgeLock® Secure Enclave (Core Profile) offers, secure boot, secure debug, secure firmware updates and secure life cycle management as well as hardware cryptography and physically unclonable function (PUF) for secure key management.

The advanced design of the RW610 delivers tight integration, low power and highly secure operation in a space- and cost-efficient wireless MCU requiring only a single 3.3 V power supply.

Wireless modules based on the NXP RW610 are offered by leading module manufacturers.

More