Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935297897518
Details
Parameter | Value |
---|---|
Type Classification | LCD Segment Drivers |
Max number of elements | 352 |
Segments/elements of MUX 1:1 | 44 |
Segments/elements of MUX 1:2 | 88 |
Segments/elements of MUX 1:4 | 176 |
Segments/elements of MUX 1:6 | 276 |
Segments/elements of MUX 1:8 | 352 |
I2C-bus | Y |
Parameter | Value |
---|---|
VDD1 [min] (V) | 1.8 |
VDD1 [max] (V) | 5.5 |
VLCD [min] (V) | 2.5 |
VLCD [max] (V) | 9 |
ffr | 300.0 |
Selectable | SEL |
Cascade for larger conf | N |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
PCF8537AH/1,518(935297897518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 263.9 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | FIT | MTBF | ||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||||
PCF8537AH/1,518 (935297897518) | No | 2 | 2 | 240 | 260 | 5 | 2.0E8 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PCF8537AH/1,518 (935297897518) | 854239 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
PCF8537AH/1,518 (935297897518) | 2021-04-23 | 2021-06-01 | 202104042I | Standardization Packing Method for (H)LQFP in Reels |
PCF8537AH/1,518 (935297897518) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The PCF8537 is a fully featured Liquid Crystal Display (LCD) driver, specifically designed for high-contrast Vertical Alignment (VA) LCD with multiplex rates up to 1:8. It generates the drive signals for any static or multiplexed LCD containing up to eight backplanes, 46 segments, and up to 352 elements. The PCF8537 features an internal charge pump with internal capacitors for on-chip generation of the LCD driving voltage. To ensure an optimal and stable contrast over the full temperature range, the PCF8537 offers a programmable temperature compensation of the LCD supply voltage. The PCF8537 can be easily connected to a microcontroller by either the two-line I²C-bus (PCF8537AH) or a three-line bidirectional SPI-bus (PCF8537BH).