Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT357-1 | TQFP64 | surface mount | quad | TQFP | 10 x 10 x 1 | 64 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
SOT357 | MS-026(JEDEC);137E10(IEC | 2002-03-14 |
Part | Description | Quick access |
---|---|---|
PCA8547AHT | 4 x 44 automotive LCD driver with integrated charge pump | View parametrics |
CX24123-11Z | CX24123-11Z | View parametrics |
PCA85176H | 40 x 4 automotive LCD driver for low multiplex rates | View parametrics |
PCF8578HT | LCD row/column driver for dot matrix graphic displays | View parametrics |
PCF8537AH | Industrial LCD driver for multiplex rates up to 1:8 | View parametrics |
PCF85176H | 40 x 4 universal LCD driver for low multiplex rates | View parametrics |
PCA8537AH | Automotive LCD driver for multiplex rates up to 1:8 | View parametrics |