PCF85063AT Product Information|NXP

Buy Options

Operating Features

ParameterValue
RTC Type
IC
Accuracy (Typ) (+/- ppm)
20 to 50 at 25°C
Supply Voltage [Min to Max] (V)
1.8 to 5.5
Low Supply Current (μA)
0.22
Communication protocol
I²C
Capacitive Load (μF)
7, 12.5
Battery Back Up
No
Watchdog timer
N
ParameterValue
Programmable alarm
Y
Countdown Timer
Y
Tamper Input
0
Interrupt Output
1
Integrated Temperature Compensation
N
AEC-Q100 compliant
N
Operating Temperature (Min-Max) (℃)
-40 to 85

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PCF85063AT/AAZ(935303639515)
Yes
Yes
Certificate Of Analysis (CoA)
No
GREACH SVHC
74.5
PCF85063AT/AJ(935303639118)
Yes
Yes
No
GREACH SVHC
74.5
PCF85063AT/AY(935303639518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
74.5
PCF85063AT/AZ(935303639531)
Yes
Yes
No
GREACH SVHC
74.5

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBF
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PCF85063AT/AAZ
(935303639515)
No
2
2
240
260
2
5.0E8
PCF85063AT/AJ
(935303639118)
-
1
1
240
260
2
5.0E8
PCF85063AT/AY
(935303639518)
No
3
3
240
260
2
5.0E8
PCF85063AT/AZ
(935303639531)
-
2
2
240
260
2
5.0E8

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCF85063AT/AAZ
(935303639515)
854239
PCF85063AT/AJ
(935303639118)
854239
PCF85063AT/AY
(935303639518)
854239
PCF85063AT/AZ
(935303639531)
854239

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeReplacement
PCF85063AT/AY
(935303639518)
-
PCF85063AT/AY
(935303639518)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
PCF85063AT/AY
(935303639518)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about PCF85063A

The PCF85063ATL is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption. An offset register allows fine-tuning of the clock. All addresses and data are transferred serially via the two-line bidirectional I²C-bus. Maximum data rate is 400 kbit/s. The register address is incremented automatically after each written or read data byte.