Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935263700033
Details
Order
12NC: 935261219026
Details
Order
12NC: 935263700026
Details
Order
12NC: 935263700028
Details
Order
Parameter | Value |
---|---|
Type Classification | LCD Character Drivers |
LCD character driver display format | 2-Line x 16-Character |
I2C-bus | Y |
VDD1 [min] (V) | 1.5 |
VDD1 [max] (V) | 5.5 |
Parameter | Value |
---|---|
VDD2 [min] (V) | 2.2 |
VDD2 [max] (V) | 4 |
VLCD [min] (V) | 2.2 |
VLCD [max] (V) | 6.5 |
ffr | 95.0 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
PCF2119SU/2/F1,026(935261219026) | No | No | - | REACH SVHC | - | |
PCF2119SU/2/F2,026(935263700026) | Yes | Yes | No | REACH SVHC | 10.84 | |
PCF2119SU/2/F2,028(935263700028) | No | No | - | REACH SVHC | - | |
PCF2119SU/2/F2Z(935263700033) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 11.34215 |
Part/12NC | Safe Assure Functional Safety | FIT | MTBF |
---|---|---|---|
PCF2119SU/2/F1,026 (935261219026) | - | 5 | 2.0E8 |
PCF2119SU/2/F2,026 (935263700026) | No | 5 | 2.0E8 |
PCF2119SU/2/F2,028 (935263700028) | - | 5 | 2.0E8 |
PCF2119SU/2/F2Z (935263700033) | No | 5 | 2.0E8 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PCF2119SU/2/F1,026 (935261219026) | 854239 |
PCF2119SU/2/F2,026 (935263700026) | 854239 |
PCF2119SU/2/F2,028 (935263700028) | 854239 |
PCF2119SU/2/F2Z (935263700033) | 854239 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
PCF2119SU/2/F1,026 (935261219026) | - | 1997-10-15 | 1998-01-31 | - |
PCF2119SU/2/F2,026 (935263700026) | - | - | - | PCF2119SU/2/F2Z (935263700033) |
The PCF2119x is a low power CMOS LCD controller and driver, designed to drive a dot matrix LCD display of 2-lines by 16 characters or 1-line by 32 characters with 5 × 8 dot format. All necessary functions for the display are provided in a single chip, including on-chip generation of LCD bias voltages, resulting in a minimum of external components and lower system current consumption. The PCF2119x interfaces to most microcontrollers via a 4-bit or 8-bit bus or via the 2-wire I²C-bus. The chip contains a character generator and displays alphanumeric and kana (Japanese) characters.
The letter ‘x’ in PCF2119x characterizes the built-in character set. Various character sets can be manufactured on request. In addition 16 user defined symbols (5 × 8 dot format) are available.