PCF2119DU Product Information|NXP

Buy Options

PCF2119DU/2/2,026

No Longer Manufactured

12NC: 935272743026

Details

Order

Operating Features

ParameterValue
Type Classification
LCD Character Drivers
LCD character driver display format
2-Line x 16-Character
I2C-bus
Y
VDD1 [min] (V)
1.5
VDD1 [max] (V)
5.5
ParameterValue
VDD2 [min] (V)
2.2
VDD2 [max] (V)
4
VLCD [min] (V)
2.2
VLCD [max] (V)
6.5
ffr
95.0

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PCF2119DU/2/2,026(935272743026)
Yes
Yes
No
GREACH SVHC
10.84

Quality

Part/12NCSafe Assure Functional SafetyFITMTBF
PCF2119DU/2/2,026
(935272743026)
No
5
2.0E8

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCF2119DU/2/2,026
(935272743026)
854239

Discontinued and Replacement Part Data

Part/12NCDiscontinuance Notice
PCF2119DU/2/2,026
(935272743026)
-

More about PCF2119X

The PCF2119x is a low power CMOS LCD controller and driver, designed to drive a dot matrix LCD display of 2-lines by 16 characters or 1-line by 32 characters with 5 × 8 dot format. All necessary functions for the display are provided in a single chip, including on-chip generation of LCD bias voltages, resulting in a minimum of external components and lower system current consumption. The PCF2119x interfaces to most microcontrollers via a 4-bit or 8-bit bus or via the 2-wire I²C-bus. The chip contains a character generator and displays alphanumeric and kana (Japanese) characters.

The letter ‘x’ in PCF2119x characterizes the built-in character set. Various character sets can be manufactured on request. In addition 16 user defined symbols (5 × 8 dot format) are available.