PCE85176AUG Product Information|NXP

Buy Options

PCE85176AUG/DAKP

Active

12NC: 935304709026

Details

PCE85176AUG/AKP

No Longer Manufactured

12NC: 935304232026

Details

Operating Features

ParameterValue
Type Classification
LCD Segment Drivers
VDD1 [min] (V)
1.8
VDD1 [max] (V)
5.5
VLCD [min] (V)
2.7
ParameterValue
VLCD [max] (V)
5.5
ffr
77.0
Failures in time
5
Mean time between failures
200000000

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PCE85176AUG/AKP(935304232026)
Yes
Yes
Yes
DREACH SVHC
3.4185
PCE85176AUG/DAKP(935304709026)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
3.4185

Quality

Part/12NCSafe Assure Functional SafetyFITMTBF
PCE85176AUG/AKP
(935304232026)
-
5
2.0E8
PCE85176AUG/DAKP
(935304709026)
No
5
2.0E8

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCE85176AUG/AKP
(935304232026)
854239
PCE85176AUG/DAKP
(935304709026)
854239

More about PCE85176AUG

The PCE85176AUG is a peripheral device which interfaces to almost any Liquid Crystal Display (LCD) with low multiplex rates. It generates the drive signals for any static or multiplexed LCD containing up to four backplanes and up to 40 segments. The PCE85176AUG is compatible with most microcontrollers and communicates via the two-line bidirectional I²C-bus. Communication overheads are minimized by a display RAM with auto-incremented addressing and by display memory switching (static and duplex drive modes).