Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
NAU000 | NAU000 | surface mount | bottom | UC | - | other |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
NAU000 | 2009-07-16 |
Part | Description | Quick access |
---|---|---|
LPC11A02UK | 16 kB Flash, 4 kB SRAM, WLCSP package | View parametrics |
LPC11A04UK | Scalable Entry Level 32-bit Microcontroller (MCU) based on ARM Cortex-M0+/M0 Cores | View parametrics |
PCA8539DUG | 100 x 18 Chip-On-Glass automotive LCD dot matrix driver | View parametrics |
LPC54114J256UK49 | View parametrics | |
LPC54102J512UK49 | View parametrics | |
LPC54113J256UK49 | View parametrics | |
PCA2117DUGR | Automotive LCD driver for character displays | View parametrics |
LPC54102J256UK49 | View parametrics | |
PCF8538UG | Universal 102 x 9 Chip-On-Glass LCD segment driver | View parametrics |
PCA2117DUGS | Automotive LCD driver for character displays | View parametrics |
LPC54101J512UK49 | View parametrics | |
PCA8576FUG | Automotive 40 x 4 LCD driver | View parametrics |
PCF8576DU | Universal LCD driver for low multiplex rates | View parametrics |
PCA8538UG | Automotive 102 x 9 Chip-On-Glass LCD segment driver | View parametrics |
LPC54101J256UK49 | View parametrics | |
PCE85176AUG | 4 x 40 LCD segment driver for Chip-On-Glass | View parametrics |