Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
TSSOP16: plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch, 5 mm x 4.4 mm x 1.1 mm body
12NC: 935306026118
Details
12NC: 935306027118
Details
Parameter | Value |
---|---|
Output Mode | IO |
Reset input pin | N |
Interfaces | SPI |
Frequency (Max) (kHz) | 5000 |
Parameter | Value |
---|---|
Supply Voltage [Min to Max] (V) | 2.5 to 5.5 |
Operating Temperature (Min-Max) (℃) | -40 to 125 |
Number of bits | 8 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
PCA9704PWJ(935306026118) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 84.87084 | |
PCA9704PW/Q900J(935306027118) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 84.87084 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
PCA9704PWJ (935306026118) | No | 1 | 1 | 240 | 260 |
PCA9704PW/Q900J (935306027118) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PCA9704PWJ (935306026118) | 854239 |
PCA9704PW/Q900J (935306027118) | 854239 |
The PCA9704 is a low power 18 V tolerant SPI General Purpose Input (GPI) shift register designed to monitor the status of switch inputs. It generates an interrupt when one or more of the switch inputs change state but allows selected inputs to not generate interrupts using the interrupt masking feature. The input level is recognized as a HIGH when it is greater than 0.8 x VDD and as a LOW when it is less than 0.55 x VDD (minimum LOW threshold of 2.5 V at 5 V node). The PCA9704 can monitor up to 8 switch inputs.
The falling edge of the CS pin samples the input port status and clears the interrupt. When CS is LOW, the rising edge of the SCLK loads the shift register and shifts the value out of the shift register. The serial input is sampled on the falling edge of SCLK. The contents of the shift register are loaded into the interrupt mask register of the device on the rising edge of CS.
Each of the input ports has an 18 V breakdown ESD protection circuit, which dumps the ESD/overvoltage current to ground. When used with a series resistor (minimum 100 kΩ), the input can connect to a 12 V battery and support a double battery, reverse battery, 27 V jump start and 40 V load dump conditions in automotive applications. Higher voltages can be tolerated on the inputs depending on the series resistor used to limit the input current.
The INT_EN pin is used to both enable the GPI pins and to enable the INT output pin to minimize battery drain in a cyclically supplied pull-up or pull-down applications. The SDIN pull-down prevents floating nodes when the device is used in daisy-chain applications.
With both the high breakdown voltage and high ESD, this device is useful for both automotive (AEC-Q100 compliance available) and mobile applications.