PCA9672PW Product Information|NXP

Buy Options

PCA9672PW,112

No Longer Manufactured

12NC: 935282747112

Details

Order

Operating Features

ParameterValue
No of bits
8
VDD [min]
2.3
VDD [max]
5.5
Over volt tolerant
Y
No of supplies
1
Standby current [typ] (µA)
2.5
Max Sink Current per bit (mA)
25
Max Sink Current, per package (mA)
200
Source Current per bit (mA)
0.1
ParameterValue
Interrupt output pin
Y
Reset input pin
Y
Output mode
Quasi
Internal pull-up resistor per bit (kOhm)
Int I source
I2C-bus (kHz)
1000
Footprint body and leads
33.66
Operating Temperature (°C)
-40~85
No of Addresses
16

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PCA9672PW,112(935282747112)
Yes
Yes
Yes
DREACH SVHC
52.41
PCA9672PW,118(935282747118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
52.41

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PCA9672PW,112
(935282747112)
No
1
1
240
260
2.0
5.0E8
0.0
PCA9672PW,118
(935282747118)
No
1
1
240
260
2.0
5.0E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCA9672PW,112
(935282747112)
854239
PCA9672PW,118
(935282747118)
854239

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
PCA9672PW,112
(935282747112)
-
2018-01-24
2018-07-24
PCA9672PW,118
(935282747118)
PCA9672PW,118
(935282747118)
NOTICE
2025-09-16
2026-03-16
PCAL6408AEX1Z
(935334034147)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
PCA9672PW,118
(935282747118)
2024-12-162024-12-17202409029DNDiscontinuation Notification Due to Low Volume for Numerous HPA Products

More about PCA9672

The PCA9672 provides general-purpose remote I/O expansion via the two-wire bidirectional I²C‑bus (serial clock (SCL), serial data (SDA)).

The devices consist of eight quasi-bidirectional ports, 1 MHz 30 mA drive I²C‑bus interface, three hardware address inputs and a reset input operating between 2.3 V and 5.5 V. 1 MHz I²C‑bus Fast-mode Plus (Fm+) can support PWM dimming of LEDs and higher I²C‑bus drive 30 mA allows more devices to be on the bus without the need for bus buffers. The quasi-bidirectional port can be independently assigned as an input to monitor interrupt status or keypads, or as an output to activate indicator devices such as LEDs. The system controller can read from the input port or write to the output port through a single register.

The low current consumption of 2.5 μA (typical, static) is great for mobile applications and the latched output ports have 25 mA high current sink drive capability for directly driving LEDs.

The PCA9672 has two hardware address pins, allowing sixteen of each device to be on the same I²C‑bus without the need for bus buffers, so there can be supporting up to 128 I/Os (for example, 128 LEDs).

The active LOW open-drain interrupt output (INT) can be connected to the interrupt logic of the microcontroller and is activated when any input state differs from its corresponding input port register state. It is used to indicate to the microcontroller that an input state has changed and the device needs to be interrogated without the microcontroller continuously polling the input register via the I²C‑bus.

The internal Power-On Reset (POR) and active LOW hardware reset pin (RESET) initialize the I/Os as inputs with a weak internal pull-up 100 μA current source.

More