Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
TSSOP16: plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch, 5 mm x 4.4 mm x 1.1 mm body
12NC: 935270669118
Details
Quantity
Unit Pricing
1 - 24 | $0.81 |
25 - 99 | $0.81 |
100+ | $0.81 |
Order
Normally ships in 1-2 business days.
Order from distributors12NC: 935276427118
Details
Order
Parameter | Value |
---|---|
No of bits | 8 |
VDD [min] | 2.3 |
VDD [max] | 5.5 |
Over volt tolerant | Y |
No of supplies | 1 |
Standby current [typ] (µA) | 0.25 |
Max Sink Current per bit (mA) | 25 |
Max Sink Current, per package (mA) | 100 |
Source Current per bit (mA) | 20 |
Parameter | Value |
---|---|
Reset input pin | Y |
Output mode | Totem Pole/Open Drain |
Input mode: invert option | Y |
I2C-bus (kHz) | 400 |
Footprint body and leads | 33.66 |
Operating Temperature (°C) | -40~85 |
No of Addresses | 8 |
Remark | Only bit 0 is open drain |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
PCA9557PW,118(935270669118) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 54.0 | |
PCA9557PW/G,118(935276427118) | Yes | Yes | Yes | REACH SVHC | 52.41 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | FIT | MTBF | IR | ||
---|---|---|---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||||
PCA9557PW,118 (935270669118) | No | 1 | 1 | 240 | 260 | 2.0 | 5.0E8 | 0.0 |
PCA9557PW/G,118 (935276427118) | No | 1 | 1 | 240 | 260 | 2.0 | 5.0E8 | 0.0 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PCA9557PW,118 (935270669118) | 854239 |
PCA9557PW/G,118 (935276427118) | 854239 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
PCA9557PW/G,118 (935276427118) | - | 2001-01-30 | 2001-01-31 | PCA9557PW,118 (935270669118) |
The PCA9557 is a silicon CMOS circuit which provides parallel input/output expansion for SMBus and I²C-bus applications. The PCA9557 consists of an 8-bit input port register, 8-bit output port register, and an I²C-bus/SMBus interface. It has low current consumption and a high-impedance open-drain output pin, IO0.
The system controller can enable the PCA9557's I/O as either input or output by writing to the configuration register. The system controller can also invert the PCA9557 inputs by writing to the active HIGH polarity inversion register. Finally, the system controller can reset the PCA9557 in the event of a time-out by asserting a LOW in the reset input.
The power-on reset puts the registers in their default state and initializes the I²C-bus/SMBus state machine. The RESET pin causes the same reset/initialization to occur without de-powering the part.