PCA9539APW Product Information|NXP

Buy Options

PCA9539APW,118

Active

12NC: 935298098118

Details

Quantity

Unit Pricing

1 - 24$0.84
25 - 99$0.84
100+$0.84

Order

$0.84 USD
In Stock:2,080
Order from distributors

Operating Features

ParameterValue
No of bits
16
VDD [min]
1.65
VDD [max]
5.5
Over volt tolerant
Y
No of supplies
1
Standby current [typ] (µA)
0.5
Max Sink Current per bit (mA)
25
Max Sink Current, per package (mA)
200
Source Current per bit (mA)
10
ParameterValue
Interrupt output pin
Y
Reset input pin
Y
Output mode
Totem pole
Input mode: invert option
Y
I2C-bus (kHz)
400
Footprint body and leads
52.14
Operating Temperature (°C)
-40~85
No of Addresses
4

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PCA9539APW,118(935298098118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
86.54011399999999

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PCA9539APW,118
(935298098118)
No
1
1
240
260
4.0
2.5E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCA9539APW,118
(935298098118)
854239

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
PCA9539APW,118
(935298098118)
2017-11-082017-11-09201710002IData Sheet Update for PCA9534 PCA9535 PCA9536 PCA9537 PCA9538PCA9539 PCA9554 and PCA9555 Devices

More about PCA9539A

The PCA9539A is a low-voltage 16-bit General Purpose Input/Output (GPIO) expander with interrupt and reset for I²C-bus/SMBus applications. NXP I/O expanders provide a simple solution when additional I/Os are needed while keeping interconnections to a minimum, for example, in ACPI power switches, sensors, push buttons, LEDs, fan control, etc.

In addition to providing a flexible set of GPIOs, the wide VDD range of 1.65 V to 5.5 V allows the PCA9539A to interface with next-generation microprocessors and microcontrollers where supply levels are dropping down to conserve power.

The PCA9539A contains the PCA9539 register set of four pairs of 8-bit Configuration, Input, Output and Polarity Inversion registers.

The PCA9539A is a pin-to-pin replacement to the PCA9539 and other industry-standard part numbers. A more fully featured part, PCAL9539A is also available with Agile I/O features. See the respective data sheet for more details.

The PCA9539A open-drain interrupt (INT) output is activated when any input state differs from its corresponding Input Port register state and is used to indicate to the system controller that an input state has changed.

INT can be connected to the interrupt input of a microcontroller. By sending an interrupt signal on this line, the remote I/O can inform the microcontroller if there is incoming data on its ports without having to communicate via the I²C-bus. Thus, the PCA9539A can remain a simple target device.

The device outputs have 25 mA sink capabilities for directly driving LEDs while consuming low device current.

The power-on reset sets the registers to their default values and initializes the device state machine. In the PCA9539A, the RESET pin causes the same reset/default I/O input configuration to occur without de-powering the device, holding the registers and I²C-bus state machine in their default state until the RESET input is once again HIGH. This input requires a pull-up to VDD.

Two hardware pins (A0, A1) select the fixed I²C-bus address and allow up to four devices to share the same I²C-bus/SMBus.

More