PCA9535CD Product Information|NXP

Buy Options

PCA9535CD,112

No Longer Manufactured

12NC: 935285271112

Details

Order

PCA9535CD,118

No Longer Manufactured

12NC: 935285271118

Details

Order

Operating Features

ParameterValue
No of bits
16
VDD [min]
2.3
VDD [max]
5.5
Over volt tolerant
Y
No of supplies
1
Standby current [typ] (µA)
0.25
Max Sink Current per bit (mA)
25
Max Sink Current, per package (mA)
200
Source Current per bit (mA)
0.1
ParameterValue
Interrupt output pin
Y
Output mode
Open drain
Input mode: invert option
Y
Internal pull-up resistor per bit (kOhm)
Int I source
I2C-bus (kHz)
400
Footprint body and leads
166.14
Operating Temperature (°C)
-40~85
No of Addresses
8

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PCA9535CD,112(935285271112)
Yes
Yes
No
GREACH SVHC
610.0
PCA9535CD,118(935285271118)
Yes
Yes
No
GREACH SVHC
610.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PCA9535CD,112
(935285271112)
No
1
1
240
260
2.0
5.0E8
0.0
PCA9535CD,118
(935285271118)
No
1
1
240
260
2.0
5.0E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCA9535CD,112
(935285271112)
854239
PCA9535CD,118
(935285271118)
854239

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeReplacement
PCA9535CD,112
(935285271112)
-
PCA9535CPW,118
(935285273118)
PCA9535CD,118
(935285271118)
-
PCA9535CPW,118
(935285273118)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
PCA9535CD,112
(935285271112)
2017-11-082017-11-09201710002IData Sheet Update for PCA9534 PCA9535 PCA9536 PCA9537 PCA9538PCA9539 PCA9554 and PCA9555 Devices
PCA9535CD,118
(935285271118)

More about PCA9535_PCA9535C

The PCA9535 and PCA9535C are 24-pin CMOS devices that provide 16 bits of General Purpose parallel Input/Output (GPIO) expansion for I²C-bus/SMBus applications and was developed to enhance the NXP Semiconductors family of I²C-bus I/O expanders. The improvements include higher drive capability, 5 V I/O tolerance, lower supply current, individual I/O configuration and smaller packaging. I/O expanders provide a simple solution when additional I/O is needed for ACPI power switches, sensors, push buttons, LEDs, fans, etc.

The PCA9535 and PCA9535C consist of two 8-bit Configuration (Input or Output selection), Input, Output and Polarity Inversion (active HIGH or active LOW operation) registers. The system controller can enable the I/Os as either inputs or outputs by writing to the I/O configuration bits. The data for each input or output is kept in the corresponding Input or Output register. The polarity of the read register can be inverted with the Polarity Inversion register. All registers can be read by the system controller. Although pin-to-pin and I²C-bus address compatible with the PCF8575, software changes are required due to the enhancements and are discussed in Application Note AN469.

The PCA9535 is identical to the PCA9555 except for the removal of the internal I/O pull-up resistor which greatly reduces power consumption when the I/Os are held LOW.

The PCA9535C is identical to the PCA9535 except that all the I/O pins are high-impedance open-drain outputs.

The PCA9535 and PCA9535C open-drain interrupt output is activated when any input state differs from its corresponding Input Port register state and is used to indicate to the system controller that an input state has changed. The power-on reset sets the registers to their default values and initializes the device state machine.

Three hardware pins (A0, A1, A2) vary the fixed I²C-bus address and allow up to eight devices to share the same I²C-bus/SMBus. The fixed I²C-bus address of the PCA9535 and PCA9535C are the same as the PCA9555 allowing up to eight of these devices in any combination to share the same I²C-bus/SMBus.