PCA8574ATS Product Information|NXP

Buy Options

PCA8574ATS,112

No Longer Manufactured

12NC: 935283491112

Details

Order

Operating Features

ParameterValue
No of bits
8
VDD [min]
2.3
VDD [max]
5.5
Over volt tolerant
Y
No of supplies
1
Standby current [typ] (µA)
4.5
Max Sink Current per bit (mA)
25
Max Sink Current, per package (mA)
200
ParameterValue
Source Current per bit (mA)
0.1
Interrupt output pin
Y
Output mode
Quasi
Internal pull-up resistor per bit (kOhm)
Int I source
I2C-bus (kHz)
400
Footprint body and leads
43.56
Operating Temperature (°C)
-40~85
No of Addresses
8

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PCA8574ATS,112(935283491112)
Yes
Yes
No
GREACH SVHC
85.63
PCA8574ATS,118(935283491118)
Yes
Yes
No
GREACH SVHC
85.63

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PCA8574ATS,112
(935283491112)
No
1
1
240
260
2.0
5.0E8
0.0
PCA8574ATS,118
(935283491118)
No
1
1
240
260
2.0
5.0E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCA8574ATS,112
(935283491112)
854239
PCA8574ATS,118
(935283491118)
854239

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
PCA8574ATS,112
(935283491112)
-
2018-04-24
2018-07-24
PCF8574ATS/3,118
(935276544118)
PCA8574ATS,118
(935283491118)
-
2018-04-24
2018-07-24
PCF8574ATS/3,118
(935276544118)

More about PCA8574_74A

The PCA8574/74A provides general-purpose remote I/O expansion via the two-wire bidirectional I²C-bus (serial clock (SCL), serial data (SDA)).

The devices consist of eight quasi-bidirectional ports, 400 kHz I²C-bus interface, three hardware address inputs and interrupt output operating between 2.3 V and 5.5 V. The quasi-bidirectional port can be independently assigned as an input to monitor interrupt status or keypads, or as an output to activate indicator devices such as LEDs. The system controller can read from the input port or write to the output port through a single register.

The low current consumption of 4.5 μA (typical, static) is great for mobile applications and the latched output ports have 25 mA high current sink drive capability for directly driving LEDs.

The PCA8574 and PCA8574A are identical, except for the different fixed portion of the target address. The three hardware address pins allow eight of each device to be on the same I²C-bus, so there can be up to 16 of these I/O expanders PCA8574/74A together on the same I²C-bus, supporting up to 128 I/Os (for example, 128 LEDs).

The active LOW open-drain interrupt output (INT) can be connected to the interrupt logic of the microcontroller and is activated when any input state differs from its corresponding input port register state. It is used to indicate to the microcontroller that an input state has changed and the device needs to be interrogated without the microcontroller continuously polling the input register via the I²C-bus.

The internal Power-On Reset (POR) initializes the I/Os as inputs with a weak internal pull-up 100 μA current source.