Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935278038015
Details
Order
12NC: 935276878015
Details
Order
Parameter | Value |
---|---|
Supply Voltage [Min to Max] (V) | 1 to 5.5, 1.8 to 5.5 |
Communication protocol | I²C |
Battery Back Up | No |
Watchdog timer | Y |
Programmable alarm | Y |
Parameter | Value |
---|---|
Countdown Timer | Y |
Integrated Temperature Compensation | N |
AEC-Q100 compliant | Y |
Operating Temperature (Min-Max) (℃) | -40 to 125 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC |
---|---|---|---|---|---|
PCA8565AU/5BA/1,01(935278038015) | Yes | Yes | No | REACH SVHC | |
PCA8565AU/5DA/1,01(935276878015) | No | No | - | REACH SVHC |
Part/12NC | Safe Assure Functional Safety | FIT | MTBF |
---|---|---|---|
PCA8565AU/5BA/1,01 (935278038015) | - | 5 | 2.0E8 |
PCA8565AU/5DA/1,01 (935276878015) | - | 5 | 2.0E8 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PCA8565AU/5BA/1,01 (935278038015) | 854239 |
PCA8565AU/5DA/1,01 (935276878015) | 854239 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date |
---|---|---|---|
PCA8565AU/5BA/1,01 (935278038015) | - | 2010-10-01 | 2011-01-01 |
The PCA8565A is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption. A programmable clock output, interrupt output, and voltage-low detector are also provided. All addresses and data are transferred serially via a two-line bidirectional I²C-bus. Maximum bus speed is 400 kbit/s. The built-in word address register is incremented automatically after each written or read data byte.