PCA8553DTT Product Information|NXP

Buy Options

Operating Features

ParameterValue
Type Classification
LCD Segment Drivers
VDD1 [min] (V)
1.8
VDD1 [max] (V)
5.5
ParameterValue
VLCD [min] (V)
1.8
VLCD [max] (V)
5.5
ffr
256.0

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PCA8553DTT/AY(935306067518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
214.54

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PCA8553DTT/AY
(935306067518)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCA8553DTT/AY
(935306067518)
854239

More about PCA8553DTT

PCA8553 is an ultra low-power LCD segment driver with 4 backplane- and 40 segment-driver outputs, with either an I²C- or an SPI-bus interface. It comprises an internal oscillator, bias generation, instruction decoding, and display controller.