PCA8547AHT Product Information|NXP

Buy Options

PCA8547AHT/AY

End of Life

12NC: 935303763518

Details

Order

Operating Features

ParameterValue
Type Classification
Automotive LCD Drivers, LCD Segment Drivers
Max number of elements
176
Segments/elements of MUX 1:1
44
Segments/elements of MUX 1:2
88
Segments/elements of MUX 1:4
176
VDD1 [min] (V)
1.8
VDD1 [max] (V)
5.5
ParameterValue
VLCD [min] (V)
2.5
VLCD [max] (V)
9
Tamb [max] (°C)
95
ffr
300.0
Selectable
SEL
Cascade for larger conf
N

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PCA8547AHT/AY(935303763518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
263.9

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBF
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PCA8547AHT/AY
(935303763518)
No
2
2
240
260
5
2.0E8

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCA8547AHT/AY
(935303763518)
854239

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
PCA8547AHT/AY
(935303763518)
2021-04-232021-06-01202104042IStandardization Packing Method for (H)LQFP in Reels
PCA8547AHT/AY
(935303763518)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about PCA8547

The PCA8547 is a fully featured Liquid Crystal Display (LCD) driver, specifically designed for high-contrast Vertical Alignment (VA) LCD with multiplex rates up to 1:4. It generates the drive signals for any static or multiplexed LCD containing up to four backplanes, 44 segments, and up to 176 elements. The PCA8547 features an internal charge pump with internal capacitors for on-chip generation of the LCD driving voltage. To ensure an optimal and stable contrast over the full temperature range, the PCA8547 offers a programmable temperature compensation of the LCD supply voltage. The PCA8547 can be easily connected to a microcontroller by either the two-line I²C-bus (PCA8547A) or a three-line bidirectional SPI-bus (PCA8547B).