Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935302508033
Details
Quantity
Unit Pricing
1 - 25 | $1.21 |
26 - 99 | $1.21 |
100+ | $1.21 |
Order
Normally ships in 1-2 business days.
Order from distributors12NC: 935302508026
Details
Order
Parameter | Value |
---|---|
Type Classification | Automotive LCD Drivers, LCD Segment Drivers |
Max number of elements | 320 |
Segments/elements of MUX 1:1 | 80 |
Segments/elements of MUX 1:2 | 160 |
Segments/elements of MUX 1:3 | 240 |
Segments/elements of MUX 1:4 | 320 |
I2C-bus | Y |
VDD1 [min] (V) | 1.8 |
Parameter | Value |
---|---|
VDD1 [max] (V) | 5.5 |
VLCD [min] (V) | 2.5 |
VLCD [max] (V) | 8 |
ffr | 220.0 |
Selectable | SEL |
Cascade for larger conf | Y |
Failures in time | 5 |
Mean time between failures | 200000000 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
PCA85233UG/2DA/Q1Z(935302508033) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 3.934 | |
PCA85233UG/2DA/QKP(935302508026) | Yes | Yes | Yes | REACH SVHC | 3.934 |
Part/12NC | Safe Assure Functional Safety | FIT | MTBF |
---|---|---|---|
PCA85233UG/2DA/Q1Z (935302508033) | No | 5 | 2.0E8 |
PCA85233UG/2DA/QKP (935302508026) | - | 5 | 2.0E8 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PCA85233UG/2DA/Q1Z (935302508033) | 854239 |
PCA85233UG/2DA/QKP (935302508026) | 854239 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
PCA85233UG/2DA/Q1Z (935302508033) | 2018-11-16 | 2018-11-17 | 201811011I | PCA85233 Datasheet Device Initialization & Setup |
The PCA85233 is a peripheral device which interfaces to almost any Liquid Crystal Display (LCD) with low multiplex rates. It generates the drive signals for any static or multiplexed LCD containing up to four backplanes and up to 80 segments and can easily be cascaded for larger LCD applications. The PCA85233 is compatible with most microcontrollers and communicates via the two-line bidirectional I²C-bus. Communication overheads are minimized by a display RAM with auto-incremental addressing, by hardware subaddressing, and by display memory switching (static and duplex drive modes).