Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935306167598
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | PCF8553 LCD demo board |
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
OM13506UL(935306167598) | Not Available | No Information | Not Available | No Information | 1000.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
OM13506UL (935306167598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
OM13506UL (935306167598) | 902300 |
The OM13506 is an evaluation/demo board designed to evaluate and promote the PCF8553DTT LCD driver. Able to drive up to 160 segments in a configuration 40 segments x 4 backplanes, the PCF8553DTT is housed in the TSSOP56 package and it is optimized for low-voltage (minimum supply voltage 1.8 V), low-power (about 5 uA in mux 1:4 and all display elements enabled) and low-cost.
The OM13506 includes a custom circuit that allows measuring the current consumption on VDD and VLCD pins.