Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935328902598
Details
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
MTRCKTSPS5643L(935328902598) | Not Available | No Information | Not Available | Compliant | 0.001 |
Part/12NC | Safe Assure Functional Safety |
---|---|
MTRCKTSPS5643L (935328902598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MTRCKTSPS5643L (935328902598) | 847330 | EAR99 |
The NXP® MTRCKTSPS5643L motor control development kit is ideal for applications requiring one PMSM motor, such as active suspension or electric powertrain.