Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
S12ZVML128 Development Kit for 3-phase sensorless BLDC
12NC: 935327709598
Details
Order
Normally ships in 1-2 business days.
Order from distributorsPart/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
MTRCKTSBNZVM128(935327709598) | Not Available | No Information | Not Available | Compliant | 0.001 |
Part/12NC | Safe Assure Functional Safety |
---|---|
MTRCKTSBNZVM128 (935327709598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MTRCKTSBNZVM128 (935327709598) | 847150 | EAR99 |
The MTRCKTSBNZVM128 motor control development kit is ideal for sensorless and Hall sensor-based applications requiring control of one BLDC motor, such as HVAC or electric pumps.