Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Wi-Fi® 6 1x1 Concurrent Dual Wi-Fi (CDW) and Bluetooth® 5.3 Combo SoC
HVQFN148: HVQFN148, thermal enhanced very thin quad flat package, no leads, 148 terminals, 0.5 mm pitch, 11 mm x 11 mm x 0.85 mm body
12NC: 935434404557
Details
Order
12NC: 935434404528
Details
Order
12NC: 935434405557
Details
Order
12NC: 935434405528
Details
Order
Parameter | Value |
---|---|
Number of pins | 148 |
Package Style | HVQFN |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
AW690HNB/A2AK(935434404557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 289.7241992446 | |
AW690HNB/A2AMP(935434404528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 289.7241992446 | |
AW690HNB/A2BK(935434405557) | Yes | Yes | Yes | REACH SVHC | 289.7241992446 | |
AW690HNB/A2BMP(935434405528) | Yes | Yes | Yes | REACH SVHC | 289.7241992446 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | ||||
AW690HNB/A2AK (935434404557) | No | 3 | 260 | ||
AW690HNB/A2AMP (935434404528) | No | 3 | 260 | ||
AW690HNB/A2BK (935434405557) | No | 3 | 260 | ||
AW690HNB/A2BMP (935434405528) | No | 3 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
AW690HNB/A2AK (935434404557) | 854231 | 5A992C | G177342 |
AW690HNB/A2AMP (935434404528) | 854231 | 5A992C | G177342 |
AW690HNB/A2BK (935434405557) | 854231 | 5A992C | G177342 |
AW690HNB/A2BMP (935434405528) | 854231 | 5A992C | G177342 |
The AW690 is a highly integrated Wi-Fi 6 device enabling concurrent dual Wi-Fi (CDW) and Bluetooth 5.3 operation. Supporting a 1x1 CDW configuration in both the 2.4 GHz and 5 GHz bands, and 2x2 MIMO single-band operation, the system-on-chip (SoC) provides a peak data rate of 1.2 Gbit/s and implements advanced features including MU-MIMO, OFDMA and target wake time (TWT).
With integrated 2.4 GHz and 5 GHz TX power amplifiers (PA), RX low noise amplifiers (LNA) and Tx/Rx switches (T/R SW) as well as a full Bluetooth radio, the AW690 simplifies the design and minimizes the PCB area.
The AW690 implements advanced Wi-Fi and Bluetooth coexistence hardware with algorithms to optimize collaborative performance. In addition, support for external radio coexistence (for example, cellular) is provided through an external interface.
With AEC-Q100 Grade 3- compliant options, the AW690 provides multiple host interface options for the Wi-Fi radios (PCIe) and Bluetooth radio (UART) to provide a flexible design for easy integration into demanding automotive applications.
Wireless modules based on the NXP AW690 are offered by leading module manufacturers.