Freedom Development Kit for Kinetis® KW41Z/31Z/21Z MCUs

Roll over image to zoom in

Supported Devices

Wireless Connectivity

Zigbee

Multiprotocol MCUs

Bluetooth Low Energy

Features

  • Can be configured as Host or Shield for connection to Host Processor

Connectivity

  • SMA RF Connector

Sensors

  • Onboard NXP FXOS8700CQ digital sensor, 3D Accelerometer (±2g/±4g/±8g) + 3D Magnetometer

Debug

  • OpenSDA and JTAG debug

Support

  • Full KSDK support
  • Supported by Zephyr® OS
  • Supports all DC-DC configurations (Buck, Boost, Bypass)
  • PCB inverted F-type antenna
  • RF regulatory certified
  • Serial Flash for OTA firmware upgrades
  • Arm® Mbed enabled

Buy Options

FRDM-KW41Z-Image

Click to expand

  • FRDM-KW41Z

  • Part Description: Freedom Development Boards for Kinetis KW21Z, KW31Z and KW41Z MCUs. 2 boards per order..

  • $166.75 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 2
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

1-5 of 15 documents

Show All

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

4 design files

Software

Quick reference to our software types.

1-5 of 10 software files

Show All

Note: For better experience, software downloads are recommended on desktop.