Freedom Development Kit for Kinetis® KW36/35/34 MCUs

Roll over image to zoom in

Product Details

Supported Devices

Wireless Connectivity

Bluetooth Low Energy

Features

Core

  • FRDM-KW36 Freedom Development Board includes MKW36Z512VHT4
  • Can be configured as Host or Shield for connection to Host Processor

Power Management

  • Supports all DC-DC configurations

Connectivity

  • CAN connectivity support
  • LIN connectivity support

Wireless

  • PCB inverted F-type antenna and SMA RF Connector

Debug

  • OpenSDA
  • JTAG

Sensors

  • Onboard NXP FXOS8700CQ digital sensor
  • 3D Accelerometer (±2g/±4g/±8g) + 3D Magnetometer

Tools and OS Support

  • Serial Flash for OTA firmware upgrades
  • Full MCUXpresso support
  • FCC Part15 and EN300 328 compliant
  • Minimum number of matching components

Buy Options

FRDM-KW36-Image

Click to expand

  • FRDM-KW36
    Active

  • FRDM-KW36.

  • $86.25 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 15
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

1-5 of 29 documents

Show All

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1-5 of 7 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?