MKW36A512VHT4 Product Information|NXP

Features


KW36/35/34: Arm® Cortex®-M0+|Kinetis® KW36/35/34 Bluetooth Low Energy 32-bit MCUs | NXP

Package


VFLGA64: VFLGA64, plastic, very thin fine-pitch land grid array package; 64 terminals; 0.5 mm pitch; 7 mm x 7 mm x 0.91 mm body

Buy Options

MKW36A512VHT4

Active

12NC: 935362508557

Details

Quantity

Unit Pricing

1 - 25$5.20
26 - 98$4.80
99 - 99$4.40
100+$4.40

Order

$5.20 USD
In Stock:685
Order from distributors

Operating Features

ParameterValue
Qualification tier
Automotive
Core Type
1 x Arm Cortex-M0+
Operating Frequency [Max] (MHz)
48
SRAM (kB)
64
Flash (kB)
512
EEPROM (kB)
0.008
Radio
BLE 5.0
Security
CRC, TRNG
ParameterValue
UART with LIN
2
UART
2
CAN FD
1
SPI
2
I2C
2
ADC [Number, bits]
1 x 16
Supply Voltage [Min to Max] (V)
1.71 to 3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MKW36A512VHT4(935362508557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
89.5
MKW36A512VHT4R(935362508528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
89.5

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MKW36A512VHT4
(935362508557)
No
3
260
40
MKW36A512VHT4R
(935362508528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MKW36A512VHT4
(935362508557)
854231
5A992C
G162018
MKW36A512VHT4R
(935362508528)
854231
5A992C
G162018

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MKW36A512VHT4
(935362508557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MKW36A512VHT4R
(935362508528)
MKW36A512VHT4
(935362508557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MKW36A512VHT4R
(935362508528)
MKW36A512VHT4
(935362508557)
2020-06-172020-06-18201911012IMKW34/35/36 Datasheet and Reference Manual Update to Rev 8
MKW36A512VHT4R
(935362508528)
MKW36A512VHT4
(935362508557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about KW36-35

Note: For the latest Bluetooth LE 5.0 features please check the KW39/38/37.

The KW36/35/34 is an ultra-low power, highly integrated single-chip family that enables Bluetooth Low Energy version 5 and Generic FSK (at 250, 500 and 1000 kbps) connectivity for automotive, industrial and medical embedded systems. KW36/35/34 integrates an Arm® Cortex®-M0+ CPU, up to 512 KB Flash and 64 KB SRAM, Bluetooth LE and Generic FSK hardware Link Layers and peripherals optimized to meet the requirements of the target applications. KW36/35/34 supports up to 8 simultaneous Bluetooth LE connections as either a central, a peripheral or any combination.

The KW36 includes an integrated FlexCAN module enabling seamless integration into an automotive or industrial CAN communication network, enabling communication with external control and sensor monitoring devices over Bluetooth LE. The FlexCAN module can support CAN’s flexible data-rate (CAN FD) protocol for increased bandwidth and lower latency.

The KW36/35/34 devices can be used as a "BlackBox" modem in order to add Bluetooth LE or Generic FSK connectivity to an existing host MCU or MPU, or may be used as a standalone smart wireless sensor with embedded application where no host controller is required.

The Kinetis KW36A/35A/34A MCUs feature AEC Q100-Grade 2 temperature range qualification while the KW36Z/35Z feature and Industrial qualification.

More