SOT1649-1: VFLGA64 | NXP Semiconductors

SOT1649-1: VFLGA64


Overview

VFLGA64, plastic, very thin fine-pitch land grid array package; 64 terminals; 0.5 mm pitch; 7 mm x 7 mm x 0.91 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
VFLGA64 surface mount quad VFLGA 7 x 7 x 0.91 64 plastic
Manufacture Code Reference Codes Issue Date
98ASA00694D 2019-05-31
Part Description Quick access
Kinetis KW40Z: BLE 4.1 & 802.15.4 Wireless MCU, 48MHz Cortex-M0+, 160KB Flash, 20K RAM, 48LQFN,
Kinetis KW41Z: BLE 4.2 & 802.15.4 Wireless MCU, 48MHz Cortex-M0+, 256KB Flash, 64KB RAM, 48-LQFN
Kinetis KW41Z: BLE 4.2 & 802.15.4 Wireless MCU, 48MHz Cortex-M0+, 512KB Flash, 128KB RAM, 48-LQFN