NHS52S04 Ultra-Low-Power SoC with BLE 5.3 | NXP Semiconductors

NHS52S04: Ultra-Low-Power Bluetooth® Low Energy Solution With Arm® Cortex®-M33 TrustZone® for Medical IoT

Roll over image to zoom in

Block Diagram

Choose a diagram:

NHS52S04

NHS52Sx4 Block Diagram

NHS52S04 with 3 V Lithium Cell

NHS52Sx4 with 3 V Lithium Cell

NHS52S04 with PMIC

NHS52S04 with PMIC Block Diagram

Features

Application Processor

  • Arm® Cortex®–M33F with TrustZone® running up to 32 MHz
  • 1 MB flash memory
  • 128 KB RAM
  • 256 KB ROM
  • 16 KB data RAM and 512 bytes sequencer RAM

Boot Modes

  • Autonomous boot from flash
  • In-system programming (ISP)
  • Secure bootloader

General

  • WLCSP package: < 6.56 mm2 with 37 bumps
  • QFN package: 5mm x 5mm with 40 pins
  • Low number of external passive components
  • Operating temperature: -40 °C to +85 °C

Interfaces

  • 3 FlexComm interfaces. Each FlexComm interface can be selected by software to be a USART, SPI, or I²C interface
  • SPIFI with XIP feature uses up to four data lines to access off-chip SPI/DSPI/QSPI flash memory
  • Up to 23 GPIOs

Power Modes

  • NHS52S04
    • High-voltage supply mode (HV_SM) for 3 V battery support using integrated buck DC-DC converter
    • External regulated supply mode (XR_SM) for PMIC support (bypassing the integrated DC-DC converter)

Power Management

  • Lithium ion coin cell
  • External PMIC support

RF

  • A 2.4 GHz RF transceiver supporting Bluetooth Low Energy 5.3
  • Sensitivity -92 dBm in Bluetooth Low Energy 2 Mbps
  • Sensitivity -95 dBm in Bluetooth Low Energy 1 Mbps
  • Sensitivity -98 dBm in Bluetooth Low Energy 500 kbps
  • Sensitivity -100 dBm in Bluetooth Low Energy 125 kbps
  • Flexible RF transmitter level configurability:
    • TX mode 1 (TXM1): Range from -20 dBm to +0 dBm when VDD_RF exceeds 1.1 V
    • TX mode 2 (TXM2): Range from -14 dBm to +6 dBm when VDD_RF exceeds 1.7 V

Security

  • AES-256 encryption/decryption engine with PUF keys
  • Secure hash algorithm (SHA1 and SHA2-256)
  • PUF silicon fingerprint
  • PRINCE encryption module
  • Secure GPIO

Timers

  • 32-bit real-time clock (RTC) with 1 s resolution running in the always-on power domain
  • Additional timer in the RTC can be used for wake up from all low power modes with 1 ms resolution

Product Longevity Program

More

Comparison Table

Characteristics QN908x NHS52S04
Processor M4F @ 32 MHz M33F with TrustZone @ 32 MHz
Memory ROM 256 KB ROM 256 KB
RAM 128 KB RAM 128 KB
NVM 512 KB NVM 1024 KB
BLE TX up to +2 dBm up to +6 dBm
BLE RX N. A. (BLE 125 kbps) -100 dBm (BLE 125 kbps)
N. A. (BLE 500 kbps) -98 dBm (BLE 500 kbps)
-95 dBm (BLE 1 Mbps) -95 dBm (BLE 1 Mbps)
-92 dBm (BLE 2 Mbps) -92 dBm (BLE 2 Mbps)
Interfaces 35 GPIOs / 4 Flexcomms / SPIFI / USB / ADC / DAC 23 GPIOs / 3 Flexcomms / SPIFI
Security TRNG, AES-128 TRNG, AES-256, RSA-4096, ECC P384, SHA-2
Secure Boot, Debug Authentication and Secure GPIOs
PUF (Physical Unclonable Function)
PRINCE (Flash encryption)
PFR (Protected Flash Regions)
Supply Range 1.8 V ~ 3.6 V 1.8 V ~ 3.6 V
Battery Management Integrated Buck Integrated Buck
Package 6 x 6 mm HVQFN48 5 x 5 mm HVQFN40
3.2 x 3.2 mm WLCSP 2.63 x 2.495 mm WLCSP
Low Power mode 2.8 µA 3.0 µA
(32-kHz OSC on / 64 KB RAM ) (32-kHz OSC on / 64 KB RAM )
Power-off mode N.A. 80 nA
Radio mA
No DCDC
10.3 mA @ 1.3 V RX @ 2 Mbps
7.1 mA @ 1.3 V TX @ 0 dBm
6.7 mA @ 1.1 V RX @ 2 Mbps
8.5 mA @ 1.1 V TX @ 0 dBm
Radio mA
3 V with Buck
5.0 mA @ 3 V RX @ 2 Mbps
3.5 mA @ 3 V TX @ 0 dBm
3.9 mA @ 3 V RX @ 2 Mbps
5.2 mA @ 3 V TX @ 0 dBm
N true 0 PSPNHS52S04en 2 Application Note Application Note t789 1 Fact Sheet Fact Sheet t523 1 en_US en_US en Application Note Application Note 1 1 4 Y Chinese This application note lists board layout and antenna basics to aid in selecting the correct antenna type for your applicatio and avoid the typical layout mistakes. Additionally, several popular antennas are presented as possible solutions for some of the 802.15.4 and Bluetooth low energy applications. 1086357131907736459761zh PSP 14.2 MB None None documents None 1086357131907736459761 /docs/zh/application-note/AN2731.pdf 14194642 /docs/zh/application-note/AN2731.pdf AN2731 documents N N 2016-10-31 Compact Planar Antennas for 2.4 GHz Communication /docs/zh/application-note/AN2731.pdf /docs/zh/application-note/AN2731.pdf Application Note N 645036621402383989 /bundle/AN2731/page/topics/introduction.html 2024-12-20 zh Nov 11, 2020 645036621402383989 Application Note Y N 用于2.4 GHz通信的紧凑型平面天线 5.0 Y English https://docs.nxp.com/bundle/AN2731/page/topics/introduction.html With the introduction of many applications into the 2.4 GHz band for commercial and consumer use, antenna design has become a stumbling point for many customers. 1086357131907736459761 PSP 14.2 MB None None documents None 1086357131907736459761 /docs/en/application-note/AN2731.pdf 14194642 /docs/zh/application-note/AN2731.pdf /docs/en/application-note/AN2731.pdf AN2731 documents N N Y 2016-10-31 Compact Planar Antennas for 2.4 GHz Communication https://docs.nxp.com/bundle/AN2731/page/topics/introduction.html /docs/en/application-note/AN2731.pdf Application Note N 645036621402383989 /bundle/AN2731/page/topics/introduction.html /docs/en/application-note/AN2731.pdf 2024-12-20 14.2 MB pdf N en Nov 14, 2024 645036621402383989 Application Note Y N Compact Planar Antennas for 2.4 GHz Communication Fact Sheet Fact Sheet 1 2 0 Japanese NHS52Sx4は、ヘルスケアIoTアプリケーション向けに、マイクロコントローラとフラッシュを内蔵した高集積のシングルチップ超低消費電力Bluetooth® Low Energy 5.3ワイヤレス・トランシーバを構成します。 1685546540041721527932ja PSP 5.1 MB None None documents None 1685546540041721527932 /docs/ja/fact-sheet/NHS52Sx4FS.pdf 5144919 /docs/ja/fact-sheet/NHS52Sx4FS.pdf NHS52S04FS documents N N 2023-05-31 NHS52S04: Miniaturized Secure BLE 5.3 Solution Fact Sheet /docs/ja/fact-sheet/NHS52Sx4FS.pdf /docs/ja/fact-sheet/NHS52Sx4FS.pdf Fact Sheet N 736675474163315314 2025-04-16 ja Nov 1, 2023 736675474163315314 Fact Sheet Y N NHS52Sx4: Miniaturized Secure BLE 5.3 Solution – ファクト・シート 0 English The NHS52S04 is an ultra-low power Bluetooth Low Energy 5.3 solution with a small footprint. 1685546540041721527932 PSP 5.1 MB None None documents None 1685546540041721527932 /docs/en/fact-sheet/NHS52S04FS.pdf 5144919 /docs/en/fact-sheet/NHS52S04FS.pdf NHS52S04FS documents N N 2023-05-31 NHS52S04: Miniaturized Secure BLE 5.3 Solution Fact Sheet /docs/en/fact-sheet/NHS52S04FS.pdf /docs/en/fact-sheet/NHS52S04FS.pdf Fact Sheet N 736675474163315314 2025-04-16 pdf N en May 31, 2023 736675474163315314 Fact Sheet Y N NHS52S04: Miniaturized Secure BLE 5.3 Solution Fact Sheet false 0 NHS52S04 downloads en true 1 Y PSP Application Note 1 2016-10-31 /bundle/AN2731/page/topics/introduction.html Nov 14, 2024 Application Note With the introduction of many applications into the 2.4 GHz band for commercial and consumer use, antenna design has become a stumbling point for many customers. /docs/zh/application-note/AN2731.pdf /docs/en/application-note/AN2731.pdf Y documents Y 2024-12-20 https://docs.nxp.com/bundle/AN2731/page/topics/introduction.html 645036621402383989 en None /docs/en/application-note/AN2731.pdf 14.2 MB pdf N 14.2 MB AN2731 1086357131907736459761 https://docs.nxp.com/bundle/AN2731/page/topics/introduction.html /docs/en/application-note/AN2731.pdf 1086357131907736459761 PSP 1 None English 14194642 None 645036621402383989 N Compact Planar Antennas for 2.4 GHz Communication /docs/en/application-note/AN2731.pdf documents Application Note N Y 5.0 N Compact Planar Antennas for 2.4 GHz Communication N Fact Sheet 1 2023-05-31 May 31, 2023 Fact Sheet The NHS52S04 is an ultra-low power Bluetooth Low Energy 5.3 solution with a small footprint. /docs/en/fact-sheet/NHS52S04FS.pdf documents 2025-04-16 /docs/en/fact-sheet/NHS52S04FS.pdf 736675474163315314 en None pdf N 5.1 MB NHS52S04FS 1685546540041721527932 /docs/en/fact-sheet/NHS52S04FS.pdf 1685546540041721527932 PSP 2 None English 5144919 None 736675474163315314 N NHS52S04: Miniaturized Secure BLE 5.3 Solution Fact Sheet /docs/en/fact-sheet/NHS52S04FS.pdf documents Fact Sheet N Y 0 N NHS52S04: Miniaturized Secure BLE 5.3 Solution Fact Sheet N true Y Products

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Training

1 training

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history