Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
KW36/35/34: Arm® Cortex®-M0+|Kinetis® KW36/35/34 Bluetooth Low Energy 32-bit MCUs | NXP
VFLGA64: VFLGA64, plastic, very thin fine-pitch land grid array package; 64 terminals; 0.5 mm pitch; 7 mm x 7 mm x 0.91 mm body
12NC: 935362507557
Details
Order
Parameter | Value |
---|---|
Qualification tier | Industrial |
Core Type | 1 x Arm Cortex-M0+ |
Operating Frequency [Max] (MHz) | 48 |
SRAM (kB) | 64 |
Flash (kB) | 512 |
Radio | BLE 5.0 |
Security | CRC, TRNG |
Parameter | Value |
---|---|
UART with LIN | 1 |
UART | 1 |
SPI | 2 |
I2C | 2 |
ADC [Number, bits] | 1 x 16 |
Supply Voltage [Min to Max] (V) | 1.71 to 3.6 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MKW35Z512VHT4(935362507557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 89.5 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MKW35Z512VHT4 (935362507557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MKW35Z512VHT4 (935362507557) | 854231 | 5A992C | G162018 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MKW35Z512VHT4 (935362507557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MKW35Z512VHT4 (935362507557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MKW35Z512VHT4 (935362507557) | 2020-06-17 | 2020-06-18 | 201911012I | MKW34/35/36 Datasheet and Reference Manual Update to Rev 8 |
MKW35Z512VHT4 (935362507557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
Note: For the latest Bluetooth LE 5.0 features please check the KW39/38/37.
The KW36/35/34 is an ultra-low power, highly integrated single-chip family that enables Bluetooth Low Energy version 5 and Generic FSK (at 250, 500 and 1000 kbps) connectivity for automotive, industrial and medical embedded systems. KW36/35/34 integrates an Arm® Cortex®-M0+ CPU, up to 512 KB Flash and 64 KB SRAM, Bluetooth LE and Generic FSK hardware Link Layers and peripherals optimized to meet the requirements of the target applications. KW36/35/34 supports up to 8 simultaneous Bluetooth LE connections as either a central, a peripheral or any combination.
The KW36 includes an integrated FlexCAN module enabling seamless integration into an automotive or industrial CAN communication network, enabling communication with external control and sensor monitoring devices over Bluetooth LE. The FlexCAN module can support CAN’s flexible data-rate (CAN FD) protocol for increased bandwidth and lower latency.
The KW36/35/34 devices can be used as a "BlackBox" modem in order to add Bluetooth LE or Generic FSK connectivity to an existing host MCU or MPU, or may be used as a standalone smart wireless sensor with embedded application where no host controller is required.
The Kinetis KW36A/35A/34A MCUs feature AEC Q100-Grade 2 temperature range qualification while the KW36Z/35Z feature and Industrial qualification.