Package Search | NXP Semiconductors

Package Search



Find mechanical outline drawings and related information.


Use the nxp.com search function at the top, right-hand corner of any page to find the package for any part

Search Results:


Package Version Package Name Package Description Reference Codes Issue Date
XSON10U plastic, extremely thin small outline package; no leads; 10 terminals; 0.5 mm pitch; 2.5 mm x 1 mm x 0.5 mm body 2008-01-18
XSON10U plastic, extremely thin small outline package; 10 terminals; 0.35 mm pitch; 1.7 mm x 1 mm x 0.35 mm body 2008-04-18
XSON10 plastic, extremely thin small outline package; 10 terminals; 0.35 mm pitch; 1.7 mm x 1 mm x 0.5 mm body 2011-03-30
XSON8 plastic, extremely thin small outline package; no leads; 8 terminals; 0.55 mm pitch; 1.35 mm x 1 mm x 0.5 mm body MO-252(JEDEC 2010-04-12
XSON8 plastic, extremely thin small outline package; no leads; 8 terminals, 0.35 mm pitch, 1.35 mm x 1 mm x 0.5 mm body 2010-06-30
XSON6 plastic, extremely thin small outline package; 6 terminals; 0.55 mm pitch; 0.9 mm x 1 mm x 0.35 mm body 2010-04-07
XSON8 plastic, extremely thin small outline package; 8 terminals; 0.55 mm pitch; 1.2 mm x 1 mm x 0.35 mm body 2010-04-07
XSON3 plastic extremely thin small outline package; no leads; 3 terminals MO-252(JEDEC 2009-10-09
XSON3 plastic extremely thin small outline package; no leads; 3 terminals 2013-07-11
XSON10 plastic extremely thin small outline package; no leads; 10 terminals 2010-11-08
XSON8 Plastic extremely thin small outline package; no leads; 8 terminals MO-229(JEDEC 2010-10-07
XSON6 plastic, extremely thin small outline package; 6 terminals; 0.55 mm pitch; 1 mm x 1mm x 0.35 mm body 2010-04-06
XSON8 plastic, extremely thin small outline package; 8 terminals; 0.55 mm pitch; 1.35 mm x 1 mm x 0.35 mm body 2010-04-06
XSON6 plastic, extremely thin small outline package; 6 terminals; 0.4 mm pitch; 1.2 mm x 1.2 mm x 0.4 mm body 2013-06-26
XSON6 plastic very thin small outline package; no leads; 6 terminals; body 1.1 x 0.9 x 0.47 mm 2013-01-08
XSON6 XSON6: plastic extremely thin small outline package; no leads; 6 terminals; body 1.1 x 0.7 x 0.37 mm 2013-11-08
XSON6 plastic flip-chip quad flat package; no leads; 6 terminals; body 1.1 x 0.7 x 0.37 mm 2014-08-29
XSON16 plastic extremely thin small outline package; no leads; 16 terminals; body 2.5 x 3.2 x 0.5 mm MO-252(JEDEC 2013-02-13
XSON7 plastic, extremely thin small outline package; 7 terminals; 0.5 mm pitch; 1.1 mm x 2.1 mm x 0.5 mm body 2013-09-12
XSON8 plastic, extremely thin small outline package; 8 terminals; 0.6 mm pitch; 1 mm x 1.95 mm x 0.5 mm body MO-252(JEDEC 2007-12-07
XSON6 plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body MO-252(JEDEC 2004-07-22
XSON6 plastic extremely thin small outline package; no leads; 6 terminals; body 1 x 1.45 x 0.5 mm 2013-07-10
XSON6 plastic, extremely thin small outline package; 6 terminals; 0.55 mm pitch; 1 mm x 1 mm x 0.5 mm body 2007-05-15
XSON8 plastic, extremely thin small outline package; 8 terminals; 0.5 mm pitch; 3 mm x 2 mm x 0.5 mm body 2007-12-21
XSON8 Plastic extremely thin small outline package; no leads; 8 terminals MO-229(JEDEC 2011-03-30
.