SOT1358-1: XSON7


Overview

plastic, extremely thin small outline package; 7 terminals; 0.5 mm pitch; 1.1 mm x 2.1 mm x 0.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
XSON7 surface mount bottom XSON 1.1 x 2.1 x 0.5 7 plastic
Manufacture Code Reference Codes Issue Date
SOT1358 2013-09-12