SOT1081-2: XSON10


Overview

plastic, extremely thin small outline package; 10 terminals; 0.35 mm pitch; 1.7 mm x 1 mm x 0.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
XSON10 surface mount double XSON 1.7 x 1 x 0.5 10 plastic
Manufacture Code Reference Codes Issue Date
SOT1081-2 2011-03-30

Related Documents

Name/Description Type Modified Date
Package Information 2011-03-30