SOT1341-1: XSON16 | NXP Semiconductors

SOT1341-1: XSON16


Overview

plastic extremely thin small outline package; no leads; 16 terminals; body 2.5 x 3.2 x 0.5 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
XSON16 surface mount double XSON 2.5 x 3.2 x 0.5 16 plastic
Manufacture Code Reference Codes Issue Date
SOT1341 MO-252(JEDEC 2013-02-13
Part Description Quick access
Low-Cost Microcontrollers (MCUs) based on Arm® Cortex®M0+ Cores