SOT1122: XSON3


Overview

plastic extremely thin small outline package; no leads; 3 terminals
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
XSON3 surface mount double XSON 1.45 x 1 x 0.5 3 plastic
Manufacture Code Reference Codes Issue Date
SOT1122 MO-252(JEDEC 2009-10-09
Part Description Quick access
HITAG µ (ISO14223) and (ISO11784/85) Transponder IC
HITAG u; (ISO18000-2) Transponder IC
HITAG µ (ISO14223) and (ISO11784/85) Transponder IC
HITAG µ (ISO14223) and (ISO11784/85) Transponder IC