SOT1089-1: XSON8


Overview

plastic, extremely thin small outline package; no leads; 8 terminals, 0.35 mm pitch, 1.35 mm x 1 mm x 0.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
XSON8 surface mount double XSON 1.35 x 1 x 0.5 8 plastic
Manufacture Code Reference Codes Issue Date
SOT1089-1 2010-06-30