SOT1115: XSON6


Overview

plastic, extremely thin small outline package; 6 terminals; 0.55 mm pitch; 0.9 mm x 1 mm x 0.35 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
XSON6 surface mount double XSON 0.9 x 1.0 x 0.35 6 plastic
Manufacture Code Reference Codes Issue Date
SOT1115 2010-04-07