SOT1203: XSON8


Overview

plastic, extremely thin small outline package; 8 terminals; 0.55 mm pitch; 1.35 mm x 1 mm x 0.35 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
XSON8 surface mount double XSON 1.35 x 1 x 0.35 8 plastic
Manufacture Code Reference Codes Issue Date
SOT1203 2010-04-06