SOT1232: XSON6 | NXP Semiconductors

SOT1232: XSON6


Overview

XSON6: plastic extremely thin small outline package; no leads; 6 terminals; body 1.1 x 0.7 x 0.37 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
XSON6 surface mount double XSON 1.1 x 0.7 x 0.37 6 plastic
Manufacture Code Reference Codes Issue Date
SOT1232 2013-11-08

Related Documents

Name/Description Type Modified Date
Data Sheet 2018-06-29
Supporting Information 2014-05-16
Part Description Quick access
SiGe:C Low Noise Amplifier MMIC with bypass switch for LTE
SiGe:C Low Noise Amplifier MMIC for LTE
SiGe:C Low Noise Amplifier MMIC with Bypass Switch for LTE
SiGe:C Low Noise Amplifier MMIC for LTE
SiGe:C Low Noise Amplifier MMIC with Bypass Switch for LTE/5G NR
SiGe:C Low Noise Amplifier MMIC for GPS, GLONASS, Galileo and Compass
SiGe:C Low Noise Amplifier MMIC with Bypass Switch for LTE
SiGe:C Low Noise Amplifier MMIC with bypass switch for LTE
SiGe:C Low Noise Amplifier MMIC for GPS, GLONASS, Galileo and COMPASS